IESNA:LM-63-2002
[TEST]P953900
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7B-760-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 70 CRI, 5700K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]32635
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 256.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3575.2 3904.9 4263.5 4644.5 4974.1 5250.4 5459.7 5582.3 5602.3 5542.2
5479.8 5475.3 5513.2 5595.6 5789.4 6272.8 7473.5 9275.6 10881.6 12115.7
13064.6 13960.1 14768.7 15528.3 16038.4 15303.3 12387.5 8665.2 5992.1 4029.7
1699.6 539.1 256.2 111.4 35.6 0 0
3575.2 3911.6 4290.3 4657.8 4989.7 5266 5488.7 5611.2 5629 5575.6
5506.5 5504.3 5533.3 5617.9 5816.2 6194.8 7228.4 8986 10776.9 12055.6
13042.4 14035.9 14795.5 15539.5 16089.7 15615.2 12915.4 9222.1 6279.5 4178.9
1808.8 585.8 298.5 131.4 46.8 0 0
3575.2 3907.1 4274.7 4628.9 4945.2 5208 5410.7 5537.7 5551.1 5504.3
5453.1 5444.2 5475.3 5560 5749.3 6103.5 6943.3 8527.1 10309.1 11694.7
12719.4 13797.5 14820 15757.8 16550.8 16778 14960.3 11641.2 7854.4 5101.1
2361.2 931.1 523.5 289.6 133.7 44.6 0
3575.2 3880.4 4221.2 4559.8 4844.9 5087.7 5281.5 5381.8 5415.2 5395.2
5357.3 5352.8 5379.6 5419.7 5531 5756 6139.2 7021.3 8527.1 10255.7
11792.7 13220.6 14677.4 16049.6 17361.6 18386.3 19079.1 19134.7 17936.3 14229.7
7996.9 2862.4 1149.4 614.8 282.9 64.6 0
3575.2 3835.9 4136.6 4446.2 4715.7 4945.2 5127.8 5250.4 5306 5319.4
5317.2 5330.6 5368.4 5404.1 5475.3 5638 5923.1 6353 7157.2 8516
10291.3 12187 14093.8 16078.5 17715.8 19261.7 20778.7 22473.9 23794.8 22823.6
18056.6 9946.1 3913.8 1750.9 739.5 75.7 0
3575.2 3811.4 4076.4 4343.7 4588.8 4813.8 4996.4 5139 5216.9 5272.6
5312.7 5377.3 5475.3 5553.3 5626.8 5742.6 5989.9 6386.4 6992.3 7734.1
8827.8 10260.1 11890.7 13641.6 15448.1 17450.7 19687.2 22313.5 25931 28080.6
25690.4 19310.7 10502.9 3746.8 931.1 53.5 0
3575.2 3798 4058.6 4328.1 4566.5 4791.5 4985.3 5125.6 5210.3 5263.7
5319.4 5384 5477.6 5560 5646.9 5776.1 6016.6 6406.5 7016.8 7803.1
8852.3 10255.7 11848.4 13563.6 15405.8 17430.7 19716.1 22480.5 25926.6 27951.4
25340.7 18940.9 10451.7 3822.5 920 60.1 0
3575.2 3753.4 3967.3 4201.2 4426.2 4644.5 4840.5 5005.3 5123.4 5214.7
5310.5 5426.3 5553.3 5660.2 5764.9 5914.2 6154.7 6526.8 7079.2 7832.1
8790 9961.6 11367.2 12986.7 14817.7 16878.2 19128.1 21558.3 24543.3 26824.3
23705.7 14804.4 6716.1 2285.5 543.5 46.8 0
3575.2 3724.5 3884.9 4069.8 4270.2 4472.9 4673.4 4849.4 5009.8 5150.1
5297.1 5437.5 5571.1 5689.2 5822.8 6016.6 6295.1 6725 7371 8253.1
9420.4 10812.6 12427.6 14191.8 15987.2 17876.2 19816.4 21876.9 23926.2 24616.8
21872.4 14659.6 6306.2 1891.2 761.8 211.6 0
3575.2 3673.2 3789.1 3922.7 4089.8 4272.5 4450.7 4635.6 4804.8 4976.4
5150.1 5308.3 5441.9 5584.5 5736 5916.4 6197.1 6647 7342 8355.6
9674.3 11195.7 12824.1 14474.7 16118.6 17769.2 19468.9 21097.2 21839 20424.5
16083 8068.2 2178.6 826.4 450 124.7 0
3575.2 3619.8 3677.7 3771.3 3896 4031.9 4194.5 4352.7 4524.2 4684.6
4871.7 5052.1 5230.3 5417.4 5611.2 5842.9 6161.4 6655.9 7400 8511.5
9970.6 11701.4 13372 14811 16056.3 17234.6 18192.5 18419.7 17261.4 14102.7
8798.9 3216.6 646 198.3 69.1 24.5 0
3575.2 3593.1 3617.6 3688.8 3791.3 3904.9 4040.8 4181.1 4332.6 4495.2
4669 4847.2 5043.2 5243.7 5466.4 5733.7 6083.5 6598 7319.8 8308.8
9634.2 11171.2 12581.3 13458.9 13862.1 13935.6 13637.1 12692.6 10961.8 8404.6
4947.4 1684 383.1 109.2 31.2 13.4 0
3575.2 3557.4 3559.6 3597.5 3666.6 3751.2 3853.7 3962.8 4072 4174.4
4288.1 4392.7 4515.3 4633.3 4762.5 4918.5 5147.9 5508.8 6079 6909.9
7976.9 9059.5 9805.7 9910.4 9313.4 8204.1 6618.1 4646.7 2648.6 1211.8
519 196 73.5 29 13.4 2.2 0
3575.2 3495 3448.3 3421.5 3399.3 3359.2 3290.1 3181 3036.2 2864.6
2668.6 2461.5 2254.3 2069.4 1926.8 1822.1 1746.4 1717.4 1866.7 2212
2595.1 2909.2 2891.4 2383.5 1670.7 1113.8 770.7 536.8 358.6 222.8
140.3 89.1 44.6 17.8 4.5 0 0
3575.2 3437.1 3330.2 3196.5 3005 2766.6 2486 2171.9 1837.7 1510.3
1271.9 1147.2 1120.5 1131.6 1169.5 1202.9 1229.6 1231.8 1202.9 1142.7
1075.9 1009.1 937.8 859.8 757.4 630.4 492.3 354.2 265.1 193.8
124.7 73.5 29 11.1 4.5 0 0
3575.2 3385.9 3194.3 2938.2 2586.2 2200.8 1797.6 1441.2 1236.3 1167.2
1131.6 1100.4 1075.9 1051.4 1038 1029.1 1018 993.5 940 862.1
784.1 706.1 630.4 543.5 456.6 380.9 325.2 276.2 218.3 149.2
75.7 37.9 17.8 6.7 0 0 0
3575.2 3334.7 3065.1 2655.3 2200.8 1739.7 1376.6 1238.5 1198.4 1165
1131.6 1098.2 1064.8 1031.4 982.4 926.7 862.1 786.3 703.9 623.7
548 481.2 427.7 385.4 345.3 307.4 267.3 211.6 144.8 98
64.6 35.6 15.6 6.7 0 0 0
3575.2 3303.5 2935.9 2457 1917.9 1463.5 1278.6 1240.8 1205.1 1167.2
1136.1 1098.2 1058.1 1009.1 946.7 868.7 784.1 697.2 605.9 516.8
443.3 396.5 363.1 331.9 298.5 265.1 227.2 180.4 142.6 113.6
82.4 53.5 17.8 2.2 0 0 0
3575.2 3258.9 2811.2 2243.2 1686.3 1356.6 1283.1 1247.4 1211.8 1173.9
1140.5 1104.9 1062.5 1004.6 926.7 844.2 744 643.8 534.6 456.6
405.4 374.2 349.7 323 294 258.4 213.8 176 147 115.8
84.6 53.5 15.6 0 0 0 0
3575.2 3254.5 2771.1 2160.7 1597.2 1343.2 1296.4 1258.6 1220.7 1185.1
1149.4 1109.3 1067 1004.6 928.9 828.7 715 601.4 507.9 436.6
392.1 363.1 336.4 307.4 274 231.7 184.9 153.7 124.7 95.8
64.6 35.6 8.9 0 0 0 0
3575.2 3254.5 2742.1 2116.2 1559.3 1343.2 1305.4 1267.5 1225.2 1185.1
1149.4 1111.6 1069.2 1013.5 942.3 844.2 724 603.7 501.2 425.5
380.9 354.2 327.5 296.3 258.4 204.9 158.2 131.4 106.9 80.2
51.2 20 2.2 0 0 0 0
3575.2 3265.6 2755.5 2122.9 1559.3 1343.2 1305.4 1267.5 1227.4 1189.5
1151.6 1113.8 1073.7 1020.2 948.9 839.8 719.5 594.8 492.3 418.8
378.7 352 323 294 253.9 191.6 149.2 124.7 98 71.3
44.6 15.6 0 0 0 0 0
